IESNA:LM-63-2002
[TEST]P1203851
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-827-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]17657
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1781.2 1851 1980.3 2126.3 2253.8 2366.3 2455.6 2514.2 2536.5 2558.9
2649.1 2727.2 2841.6 3084.4 3432.3 3846.2 4262 4665.7 5022.8 5313
5634.9 5930.7 6234.8 6520.4 6775.3 6860.8 6715.7 6359.5 5420.9 3492.7
1274.3 464.1 243.7 134.9 72.6 21.4 0
1781.2 1863.1 1996.1 2140.3 2272.4 2379.3 2472.4 2528.2 2551.4 2572.8
2652.8 2726.3 2831.4 3051.8 3389.5 3793.2 4195 4609.9 4972.6 5301.9
5604.2 5947.4 6235.8 6522.2 6788.3 6908.3 6824.6 6499.9 5631.2 3775.5
1447.3 507.9 267.9 146 77.2 26 0
1781.2 1851.9 1977.5 2118.9 2243.5 2351.4 2435.1 2490 2511.4 2520.7
2583 2666.8 2760.7 2937.4 3236.9 3615.5 4048 4484.3 4880.5 5204.2
5500 5831.1 6203.2 6570.6 6920.4 7202.2 7392.9 7381.7 6731.5 4956.8
2303.1 751.6 385.1 215.8 101.4 33.5 0
1781.2 1841.7 1957 2088.2 2201.7 2300.3 2380.3 2428.6 2449.1 2455.6
2489.1 2578.4 2668.6 2773.7 2972.8 3261.1 3612.7 4007.1 4428.5 4858.2
5281.4 5722.3 6188.3 6701.8 7227.3 7638.4 7977.9 8334.2 8467.2 7372.4
4627.5 1778.5 690.2 374.9 204.6 65.1 0
1781.2 1837.1 1938.4 2055.6 2160.8 2252.8 2330 2380.3 2404.5 2416.5
2433.3 2491.9 2589.6 2670.5 2770.9 2943.9 3198.8 3513.2 3881.5 4315.9
4826.6 5403.3 6007.9 6709.2 7325.9 7935.2 8562.1 9322.9 10196.4 10390.8
8722.1 5364.2 2298.4 1035.3 506 198.1 0
1781.2 1825 1908.7 2006.3 2104.9 2197 2275.2 2334.7 2369.1 2394.2
2413.8 2451 2526.3 2622.1 2702.1 2795.1 2950.5 3177.4 3486.2 3837.8
4240.6 4689.8 5186.5 5759.5 6416.2 7221.7 8178.9 9330.4 10905.1 12386.9
12311.5 9878.3 5866.5 2508.6 869.7 195.3 0
1781.2 1824 1905 2005.4 2098.4 2188.7 2267.7 2329.1 2366.3 2393.3
2412.8 2450 2520.7 2614.7 2698.4 2789.5 2932.8 3138.3 3448.1 3771.8
4186.6 4595 5082.4 5641.4 6304.6 7112 8070 9229 10807.5 12381.3
12347.8 9953.6 5984.6 2579.3 889.2 200 0
1781.2 1816.6 1883.6 1966.3 2053.8 2139.4 2223.1 2291.9 2339.3 2375.6
2411.9 2459.3 2512.3 2562.6 2632.3 2730 2842.6 2983.9 3196 3490.9
3852.7 4279.6 4793.1 5423.7 6168.8 7031 7981.7 9021.6 10273.6 11403.7
11210.2 8962 5326.1 2104 628.8 124.6 0
1781.2 1811.9 1859.4 1928.2 2005.4 2085.4 2169.1 2244.5 2306.8 2362.6
2417.5 2477 2526.3 2568.2 2621.2 2684.4 2790.5 2944.9 3183.9 3523.4
3974.6 4542.9 5211.7 5954.9 6723.2 7530.5 8369.5 9269 10166.6 10450.3
9539.7 6790.1 3191.4 1122.7 447.4 176.7 0
1781.2 1798.9 1831.5 1880.8 1944 2015.6 2095.6 2170.1 2238.9 2306.8
2373.8 2440.7 2497.5 2550.5 2605.4 2667.7 2762.6 2918.8 3183.9 3573.7
4112.2 4770.8 5494.4 6243.2 7013.4 7800.3 8623.5 9366.7 9694.1 9057.9
6996.6 3511.3 1057.6 448.3 263.2 133 0
1781.2 1795.2 1815.7 1853.8 1903.1 1963.6 2028.7 2098.4 2166.3 2236.1
2311.4 2389.6 2467.7 2535.6 2610.9 2699.3 2829.5 3039.7 3358.8 3811.8
4466.6 5234 6128.8 7051.5 8021.7 8832.8 9498.7 9715.5 9105.3 7302.7
4549.4 1802.6 540.4 223.2 107.9 35.3 0
1781.2 1789.6 1806.4 1838.9 1887.3 1936.6 2000.8 2066.8 2132.8 2198
2274.2 2357 2439.8 2515.1 2603.5 2702.1 2848.1 3047.2 3343.9 3771.8
4359.6 5107.5 5966 6842.2 7649.6 8270 8580.7 8390 7553.8 5746.5
3286.2 1252.9 434.4 177.7 77.2 15.8 0
1781.2 1786.8 1797.1 1831.5 1873.3 1924.5 1979.4 2038.9 2102.2 2162.6
2231.4 2309.6 2384 2459.3 2540.3 2636.1 2753.3 2916 3129 3415.5
3826.7 4385.7 5054.5 5731.6 6299 6619 6566.9 6118.6 5307.5 3957.8
2172.8 835.3 326.5 162.8 103.2 39.1 0
1781.2 1776.6 1787.8 1815.7 1854.7 1903.1 1956.1 2008.2 2058.4 2102.2
2150.5 2195.2 2236.1 2268.6 2282.6 2280.7 2258.4 2217.5 2166.3 2118
2073.3 2054.7 2054.7 2017.5 1866.8 1576.6 1205.5 874.3 651.1 505.1
405.5 334.9 277.2 219.5 145.1 61.4 0
1781.2 1771.9 1782.2 1814.7 1857.5 1905 1956.1 2006.3 2054.7 2085.4
2100.3 2095.6 2077 2036.1 1971 1885.4 1782.2 1668.7 1547.8 1410.1
1276.2 1146.9 1023.2 908.8 804.6 721.8 648.3 594.4 543.2 489.3
423.2 358.1 284.6 210.2 127.4 57.7 0
1781.2 1766.4 1784 1817.5 1863.1 1914.3 1972.9 2026.8 2059.4 2072.4
2056.6 2016.6 1966.3 1902.2 1832.4 1750.6 1649.2 1534.8 1411 1280.8
1152.5 1032.5 927.4 838.1 759 693.9 639 607.4 567.4 515.3
450.2 361.8 280 199.1 115.3 59.5 0
1781.2 1765.4 1785 1825.9 1875.2 1935.7 1996.1 2038 2057.5 2054.7
2032.4 1999.8 1943.1 1865.9 1776.6 1686.4 1590.6 1479.9 1357.1 1231.5
1115.3 1018.5 932 857.6 789.7 729.2 693.9 661.3 662.3 666.9
623.2 544.1 483.7 375.8 260.4 173.9 0
1781.2 1770.1 1794.3 1838 1900.3 1959.8 2007.3 2044.5 2056.6 2053.8
2035.2 1995.2 1928.2 1846.4 1750.6 1650.1 1525.5 1391.5 1261.3 1145
1046.4 963.6 893.9 833.4 773.9 720.9 676.2 729.2 831.6 877.1
853.9 816.7 783.2 632.5 506.9 360 0
1781.2 1771 1800.8 1852.9 1912.4 1974.7 2019.4 2046.3 2054.7 2052.9
2036.1 1998 1934.7 1854.7 1738.5 1604.5 1448.3 1301.3 1159.9 1051.1
950.6 874.3 811.1 760.9 711.6 646.5 673.4 740.4 774.8 759
718.1 715.3 622.3 508.8 430.7 306 0
1781.2 1771.9 1805.4 1861.2 1926.4 1984 2024.9 2048.2 2057.5 2054.7
2038 2004.5 1955.2 1875.2 1748.7 1583.1 1399.9 1225 1073.4 948.8
847.4 776.7 726.5 684.6 618.6 606.5 641.8 681.8 668.8 631.6
602.7 573.9 469.7 384.2 324.6 229.7 0
1781.2 1772.9 1809.2 1867.8 1938.4 1993.3 2035.2 2059.4 2071.5 2068.7
2049.1 2022.2 1972.9 1881.7 1742.2 1560.8 1356.2 1152.5 980.4 858.5
774.8 715.3 671.6 627.9 571.1 586.9 619.5 638.1 617.6 682.7
626.9 560 420.4 339.5 280 172.1 0
1781.2 1776.6 1811 1869.6 1935.7 1997 2038.9 2063.1 2077 2078
2064 2039.8 1992.4 1905 1762.6 1574.8 1359 1146 969.2 848.3
770.2 710.6 666 618.6 563.7 580.4 612 630.6 609.3 677.2
626.9 510.7 406.5 335.8 279 134.9 0
